Ag-Chem RG1100C

Ag-Chem RG1100C

Price
342,021 USD
Year
2018
Working hours
565 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100C
Categorysprayer
Serial NumberAGCA1100EJNSL1158
Unit NumberAC6609
Catalog NumberCU4445206
Manufacturing Year2018
Hours565 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 342,021
Tax-
Price Including Tax-
Features
Additional Information2018 Model
1100gal Ss Tank
130gal Aux Tank
Foam Marker
7 Section Booms
120' Booms
3" Reload
20" Nozzle Spacing
Rotary Nozzles
End Row Nozzles
Poly Chemical Eductor
3" Front Reload
Ss Boom Lines
Boom Cleanout
Led Lights
Leather Seat
Agco Power 8.4 - 337hp
Hydrostatic Transmission
Fenders
4 Wheel Steer
Hydraulic Track Adjust
380/90r46 Trelleborg @ 80%
Raven Viper 4
Raven Smartraxx
Accuboom/autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone