Ag-Chem RG1100

Ag-Chem RG1100

Price
250,022 USD
Year
2016
Working hours
1297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100
Categorysprayer
Serial NumberAGCA1100CGNSL1137
Unit NumberAC6890
Catalog NumberCU4534534
Manufacturing Year2016
Hours1297 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 250,022
Tax-
Price Including Tax-
Features
Additional InformationModel 2016
1100 Gallon Ss Tank Tank
130 Gallon Poly Top Tank
Foam Markers
5 Boom Sections
100' Booms
3" Reload
20" Spacing Off Center
Rotary Nozzle
End Row Nozzles
Poly Chemical Eductor
Capstan Sharpshooter Rate Sync
3" Front Reload W/ Air Cleanout
Poly Boom Line
Hid Lights
Agco Power Ap84-4 W/ Def
Hydrostatic 7 Speeds
Fenders
Auto Hyd Track Adj
Tires 380/90r46 Radial Michelin
All 75%
Raven Viper 4
Raven Phoenix 300
Raven Smartrax 3d
Raven Rgl 600
Raven Accuboom
Raven G2 Autoboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone