Ag-Chem RG1100C

Ag-Chem RG1100C

Price
319,822 USD
Year
2018
Working hours
691 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100C
Categorysprayer
Serial NumberAGCA1100KJNSL1179
Unit NumberAC6522
Catalog NumberCU4403171
Manufacturing Year2018
Hours691 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 319,822
Tax-
Price Including Tax-
Features
Additional InformationSisu 8.4l engine
Engine sn: d80262
2018 model year
1100 gallon tank
150 gallon aux tank
100' booms
20" spacing
End row nozzles
5 manual section booms and
16 sections through hawkeye
3" front reload
Poly chemical eductor
Boom clean out
Hydraulic track adjust
Hydrostatic transmission
Full led's
Leather seat
Raven viper 4
Raven smartrax
Raven 5 sensor autoboom
Lightbar
Hawkeye 16 section boom control
Michelin spray bib tires
380/90r46 ... 1.5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone