Ag-Chem RG1100B

Ag-Chem RG1100B

Price
330,100 USD
Year
2017
Working hours
862 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100B
Categorysprayer
Serial NumberAGCA1100AHNSL1070
Unit NumberAC6486
Catalog NumberCU4372248
Manufacturing Year2017
Hours862 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax$ 330,100
Tax-
Price Including Tax-
Features
Additional Information2017 model
1100g tank
150g aux water tank
Foam marker
7 section booms
Millenium 120' booms
3" reload size
20" nozzle spacing
Off center spacing
Rotary nozzle
End row nozzles
Chemical eductor - poly
Capstan
Front reload
Ss boom line construction
Boom cleanout
Hid lights
Leather seat
8.4l agco power
Hydro transmission
Fenders
Hydraulic track adjust
380/90r46 mich tires ... 1.25"
Raven viper 4
Phx 300 GLONASS unlock
Smarttrax 3d
Rgl 600
Accuboom
Norac 5 section boom height control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone