Ag-Chem RG1100B

Ag-Chem RG1100B

Price
239,500 USD
Year
2016
Working hours
690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem RG1100B
CategorySelf-propelled sprayers
Serial NumberAGCA1100PGNSL1027
Unit NumberAC6573
Catalog NumberCU4420238
Manufacturing Year2016
Hours690 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax239,500 USD
Tax USD
Price Including Tax USD
Details
Additional Informationmodel 2016
1100 gallon ss tank
110 gal aux tank
foam marker
7 boom sections
120' booms
3" reload
10" nozzle spacing
rotary nozzle .
end row nozzles
poly chemical eductor
front reload
hid lights
def
hydro transmission
fenders
4 wheel steering
hyd track adjustment
tires 380/90r46 michelin
41/32 tread height
raven viper 4
waas
raven smartrax
auto section control
norac height control
Q2
Features
Additional Informationmodel 2016
1100 gallon ss tank
110 gal aux tank
foam marker
7 boom sections
120' booms
3" reload
10" nozzle spacing
rotary nozzle .
end row nozzles
poly chemical eductor
front reload
hid lights
def
hydro transmission
fenders
4 wheel steering
hyd track adjustment
tires 380/90r46 michelin
41/32 tread height
raven viper 4
waas
raven smartrax
auto section control
norac height control
Q2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone