Ag-Chem SSC1084

Ag-Chem SSC1084

Price
72,343 USD
Year
2009
Working hours
2822 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem SSC1084
Categorysprayer
Serial NumberAGCASSC8VNUS11289
Unit NumberAC7034
Catalog NumberCU4583593
Manufacturing Year2009
Hours2822 h
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 72,343
Tax-
Price Including Tax-
Features
Additional InformationROGATOR SSC1084
YEAR 2009
1000G
110G AUX TANK
36G FOAM MARKER
5 BOOM SECTIONS
90'
3" RELOAD
10" NOZZLE SPACING
ROTARY NOZZLE
END ROW NOZZLES
2 INJECTION PUMPS
POLY BOOM LINE
CAT C7 ENGINE
4 SPD TRANSMISSION
FENDERS
RAVEN VIPER PRO
300 RECEIVER
RGL600 LIGHT BAR
TIRES @ 0%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone