Ag-Chem 1074

Ag-Chem 1074

Price
48,921 USD
Year
2005
Working hours
3751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1074
Categorysprayer
Serial Number107014505
Unit NumberAC6856
Catalog NumberCU4517100
Manufacturing Year2005
Hours3751 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax$ 48,921
Tax-
Price Including Tax-
Features
Additional InformationRogator 1074
Year 2005
90' Booms
1000g Ss Tank
100g Aux Tank
20" Nozzle Spacing
Triple Nozzle
Raven Envizio
Waas/sf1
Trimble Easy Steer
Light Bar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone