Ag-Chem 1803

Ag-Chem 1803

Price
24,900 USD
Year
1993
Working hours
5345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1803
Categorysprayer
Serial Number1829853
Unit NumberA30196
Catalog NumberCU2555071
Manufacturing Year1993
Hours5345 h
CountryUnited States
LocationMillersburg, OH
Pricing
Price Excluding Tax$ 24,900
Tax-
Price Including Tax-
Features
Additional Information2003 NEW LEADER BOX
AC
FRONT TIRES 1000/50R25 MICH 40%
1993 AGCHEM 1803
L3020G4 12.5 SPINNER
REAR TIRES 66X43R25 PRIME X 40%
RECEIVER TYPE - WAAS ONLY
SINGLE BIN
SYSEM MATERIAL 409
TRIMBLE RECEIVER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
Zach Sillman
Telephone:+1 330 3171781
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone