Ag-Chem 1064

Ag-Chem 1064

Price
51,430 USD
Year
2003
Working hours
2437 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1064
Categorysprayer
Serial Number106012603
Unit NumberAC6385
Catalog NumberCU4345318
Manufacturing Year2003
Hours2437 h
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 51,430
Tax-
Price Including Tax-
Features
Additional Information1064
Model year 2003
Cat engine
Hydrostatic 4 speed transmission
5 section 90' booms
20" spacing
3" front reload
1000 gallon tank
110 gallon aux tank
Hydraulic track adjust
Raven 661
Ez guide 500 / ez steer system
Trimble auto steer
Titan 380/90r46 tires ... 0" - .5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone