SB614SWP

Construction and Mining Equipment SB614SWP

Price
11,500 USD
Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand SB614SWP
Categorysnow removal
Serial Number200641-01-01
Unit NumberX054292
Catalog NumberCU4821689
Hours9,999 h
CountryUnited States
LocationFargo, ND
Pricing
Price Excluding Tax11,500 USD
Tax-
Price Including Tax-
Details
Additional informationSHOCKWAVE 14' SECTIONAL SNOWPUSH
24" SPRING TRIP SECTIONAL
CUTTING EDGES W/ 6" CLEARANCE
48" HIGH MOLDBOARD
CAT FUSION HOOKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 298 1700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone