Quick Search

Caterpillar SR318

Caterpillar SR318

Price
US$ 8,500
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandCaterpillar SR318
Categorysnow removal
Serial NumberJ3B00210
Unit NumberEQ241657
Catalog Number10024714
Year2021
Hours1 h
CountryUnited States
LocationMILFORD, United States
Pricing
Price Excluding Tax8,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFITS SSL INTERFACE
REQUIRES: HIGH FLOW XPS OR HIGH FLOW HYDRAULICS
NEW 4 BLADE IMPELLER DESIGN WITH ROTATION 90 DEGR. TO AUGER ROTATION
INCLUDES: HYDR. LINES& 1/2" QUICK DISCONNECTS, 14 PINS ELECTR.HARNESS
HEIGHT INCL. CHUTE: 1843MM (72"), THROWING DISTANCE 12.2M (40FT)
OPERATING/OVERALL WIDTH: 1800MM (72") / 1880MM (73.4")
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • Fits SSL Interface- High Flow XPS
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering