Quick Search

CAT SSL SR321 SNOW BLOWER

CAT SSL SR321 SNOW BLOWER

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Clifton Park, NY
+1 7747376569
Show phone number
Basic information
BrandCAT SSL SR321 SNOW BLOWER
Milton CAT
Categorysnow removal
Serial NumberKZB00440
Unit NumberEQ284496
Catalog Number10137489
Year2022
Hours1 h
CountryUnited States
LocationCLIFTON PARK, United States
Pricing
Price Excluding Tax8,333 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCATERPILLAR PART NUMBER 546-4504
CATERPILLAR SR321 SNOW BLOWER
New 4 blade Impeller design with rotation 90 degr. to auger rotation.
OVERALL WIDTH: 85"
REQUIRES: HIGH FLOW XPS OR HIGH FLOW HYDRAULICS
REQUIRES: Work Tool Harness and 4 button left hand joystick on machine to operate the chute rotation (270 degrees) and chute angle
SOLD AS IS
THROWING WIDTH: 40'
UNIVERSAL SSL MOUNTING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering