Currently 17966 machines for sale
Quick Search

Used Snow Removal Equipment for Sale

Removing snow may not be a year-round task, but when a winter storm does arrive, it's crucial to have equipment that can clear roads, driveways and parking lots quickly and efficiently. Cat Used connects businesses to a wide range of reliable used snow equipment for sale through the extensive Cat® dealer network. Get products you can trust at a price you can afford.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
snow removal
x
56 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
SnowWolf 926-950 WHEEL LOADER PLOW FUSION 12, 10,5002020
Shakopee, MN
Conditions

See Details
CAT SR118, 7,5002018
Hugo, MN
100 h Conditions

See Details
CAT SR321 HIGH FLOW, 6,7502018
Londonderry, NH
Conditionsce plate

See Details
CAT SNOWWINGBRKT, 500
Aberdeen, SD
9,999 h

See Details
140HSNOWWING, 4,000
Rapid City, SD
9,999 h

See Details
CAT 160HSNOWWING, 6,0002012
Devils Lake, ND
9,999 h

See Details
WING ADAPTER, 1,000
Dickinson, ND
9,999 h Conditions

See Details
SNOW WING REAR MOUNT, 200
Fargo, ND
9,999 h

See Details
FFC 12060, 5,4002020
Shakopee, MN
99,999 h

See Details
CAT MOTOR GRADER HYDRAULIC LIFT GROUP, 3,5002018
Shakopee, MN
500 h Conditions

See Details
US MFGRS 140MSNWGT, 500
Sioux Falls, SD
9,999 h

See Details
Falls 14HSNOWWING, 8,0002014
Bismarck, ND
9,999 h

See Details
Falls 140HFALLSSNOWWING, 7,0002014
Minot, ND
9,999 h

See Details
140H SNOW WING MOUNT, 200
Devils Lake, ND
9,999 h Conditions

See Details
Henke 140-13A SNOW WING, 19,000
Minot, ND
9,999 h

See Details
JRB 12 SNOW PLOW, 19,9862022
Milford, MA
1 h Conditions

See Details
CAT SR321, 11,9002022
Syracuse, NY
1 h Conditionsce plate

See Details
BAT WING, 5,900
Sioux Falls, SD

See Details
JRB 16FT. SECTIONAL.SNOWPLOW.JRB.416., 20,1392022
Tonawanda, NY
Conditions

See Details
LITTLE FALLS LITTLEFALLSVPLOW, 2,0002000
Shakopee, MN
1,000 h Conditions

See Details
US MFGRS HDS9200 WHEEL LOADER SNOW BLOWER, 47,500
Shakopee, MN
100 h Conditions

See Details
CAT SKID STEER LOADER SNOW PUSHER 12, 4,5002021
Sioux City, IA
25 h Conditions

See Details
CAT SR118, 8,0002020
Shakopee, MN
50 h Conditions

See Details
HLA ATTACHMENTS 8 FT. - 14 FT.4200.SERIES.SNOW.WING, 12,320
Winnipeg, MB

See Details
Show more results

snow removal