2022 [Other] TURBOMIST S38P1000TS For Sale - 43,998 USD | Cat Used
Quick Search

TURBOMIST S38P1000TS

Construction and Mining Equipment TURBOMIST S38P1000TS

Year
2022
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT AG SOLUTIONS
Richvale, CA
+1 707 249 7821
Show phone number
Basic information
Brand TURBOMIST S38P1000TS
HOLT AG SOLUTIONS
CategorySelf-propelled sprayers
Serial NumberS38P1009TSC
Unit NumberG017165
Catalog Number10188940
Year2022
Hours1 h
CountryUnited States
LocationRichvale, United States
Pricing
Price Excluding Tax43,998 USD
Tax (1%)440 USD
Price Including Tax44,438 USD
Details
Additional informationAGIT MNT CW 2 BELTS-360H100
BOOM, OH 38 30NZ V19F
CAP, BR CER TJ
CTRL, ELEC DC P ADJ TNK 6 MYERS
GAUGE, 400 PSI 4 CENT
HANDLE, TANK WLD ON SHINGLE CTRS
HITCH, TURBO STEER HD 1000
OUTLET, OH 38 SS SET
PRESSURE GAUGE SHIELD, WELD ON
PUMP, CENTRIFUGAL
REMOTE, FAN BRG. GREASE 38
REMOTE, GREASE AGITATION ONLY
SITE GAUGE SHIELD, 1000
STEP, CALIFORNIA 24"
STRN, SLOTTED NY 16MESH TJ
SUMP, DRAIN EXT 250-350
TANK, BSKT DEEP SS 250-350-450
TANK, NURSE FILLER 3 250-350-450
WHEELS, 21.5X16.1 AX2.75 R8-1000
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering