Quick Search

New Holland PATRIOT 3340

New Holland PATRIOT 3340

Price
$149,532
Year
2015
Working hours
1,768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Marshall, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandNew Holland PATRIOT 3340
CategorySelf-propelled sprayers
Serial NumberYET040181
Unit NumberEQ0057298
Catalog Number4875683
Year2015
Hours1,768 h
CountryUnited States
LocationMarshall, MN
Pricing
Price Excluding Tax149,532 USD
Tax-
Price Including Tax-
Details
Additional informationAPPROX 1768 ENG HRS.

CAPSTAN/ AIM
3" FRONT RELOAD
380/90R46 ... 1.4"
EDUCTOR
CASE IH PATRIOT 3340
HYDRAULIC TRACK ADJUST
HID
2015
NO MONITOR
20" SPACING
B120
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering