John Deere & CO. R4038

John Deere & CO. R4038

Price
181,350 USD
Year
2015
Working hours
2653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. R4038
CategorySelf-propelled sprayers
Serial NumberN04038RPE0006686
Unit NumberAC6892
Catalog NumberCU4557157
Manufacturing Year2015
Hours2653 h
CountryUnited States
LocationDe Forest, WI
Pricing
Price Excluding Tax181,350 USD
Tax USD
Price Including Tax USD
Details
Additional InformationJohn Deere R4038
Year 2015
1000g Ss Tank
7 Boom Sections
90' Boom
3" Reload
20" Nossle Spacing Off Center
Rotary Nozzle
End Row Nozzles
Ss Chemical Eductor
Front Reload
Ss Boom Line
Boom Cleanout
Hid Lights
Pressure Washer Poly Tank
Combo Unit/dry Installed
Nl 200, 11' 409 Ss #5 Belt
Jd 310 Hp Engine
Fenders
Hyd Track Adjust
Michelin 380/90r46
Lf @ 39/32, Rf @ 23/32
Lr @ 37/32, Rr @ 32/32
Floats
Lf @ 29/32, Rf @ 15/32
Lr @ 54/32, Rr @ 33/32
Jd Greenstar 3
Starfire 3000
Autotrac
Auto Section Control/shutoffs
Auto Boom

SPRING
Features
Additional InformationJohn Deere R4038
Year 2015
1000g Ss Tank
7 Boom Sections
90' Boom
3" Reload
20" Nossle Spacing Off Center
Rotary Nozzle
End Row Nozzles
Ss Chemical Eductor
Front Reload
Ss Boom Line
Boom Cleanout
Hid Lights
Pressure Washer Poly Tank
Combo Unit/dry Installed
Nl 200, 11' 409 Ss #5 Belt
Jd 310 Hp Engine
Fenders
Hyd Track Adjust
Michelin 380/90r46
Lf @ 39/32, Rf @ 23/32
Lr @ 37/32, Rr @ 32/32
Floats
Lf @ 29/32, Rf @ 15/32
Lr @ 54/32, Rr @ 33/32
Jd Greenstar 3
Starfire 3000
Autotrac
Auto Section Control/shutoffs
Auto Boom

SPRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone