John Deere & CO. 4920

John Deere & CO. 4920

Price
55,600 USD
Year
2004
Working hours
4004 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 4920
CategorySelf-propelled sprayers
Serial NumberNO4920X000115
Unit NumberAC6799
Catalog NumberCU4594355
Manufacturing Year2004
Hours4004 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax55,600 USD
Tax USD
Price Including Tax USD
Details
Additional InformationJOHN DEERE 4920
YEAR 2004
1200G SS TANK
150G POLY AUX TANK
30G POLY FOAM MARKER
7 BOOM SECTIONS
120' BOOM
3" RELOAD
20" NOZZLE SPACING OFF CENTER
ROTARY NOZZLE
END ROW NOZZLES
SS CHEMICAL EDUCTOR
1" SS BOOMLINE
HID LIGHTS
200 GPM PUMP
CLOTH SEAT
8.1L JD 300 HP ENGINE
HYDROSTATIC TRANSMISSION
FENDERS
HYD TRACK ADJUST
FS 380/105R50
LF @ 32/32 RF @ 23/32
LR @ 15/32 RR @ 20/32
JD 2600
STARFIRE ITC
DEERE AUTOTRAC
AUTO SECTION CONTROL/SHUTOFFS
NORAC
Features
Additional InformationJOHN DEERE 4920
YEAR 2004
1200G SS TANK
150G POLY AUX TANK
30G POLY FOAM MARKER
7 BOOM SECTIONS
120' BOOM
3" RELOAD
20" NOZZLE SPACING OFF CENTER
ROTARY NOZZLE
END ROW NOZZLES
SS CHEMICAL EDUCTOR
1" SS BOOMLINE
HID LIGHTS
200 GPM PUMP
CLOTH SEAT
8.1L JD 300 HP ENGINE
HYDROSTATIC TRANSMISSION
FENDERS
HYD TRACK ADJUST
FS 380/105R50
LF @ 32/32 RF @ 23/32
LR @ 15/32 RR @ 20/32
JD 2600
STARFIRE ITC
DEERE AUTOTRAC
AUTO SECTION CONTROL/SHUTOFFS
NORAC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone