Quick Search

Ag-Chem RG900

Ag-Chem RG900

Price
$78,973
Year
2013
Working hours
2,554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Saint Cloud, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem RG900
CategorySelf-propelled sprayers
Serial NumberAGCA0900VDNSN1104
Unit NumberEQ0064035
Catalog Number4889094
Year2013
Hours2,554 h
CountryUnited States
LocationSaint Cloud, MN
Pricing
Price Excluding Tax78,973 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFENDERS
SPINNER
2013
SMARTTRAX 3D
L4258 G4
HYD TRACK ADJUSTER
VIPER 4
RG900
FLOATS 710/70R38 ... 0" - .25"
ROW CROP 380/90R46 ... .5" - 1.25"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering