Quick Search

Ag-Chem 1386 B120

Ag-Chem 1386 B120

Price
$97,832
Year
2010
Working hours
3,620 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Fergus Falls, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem 1386 B120
CategorySelf-propelled sprayers
Serial NumberAGCA1386CNVST1074
Unit NumberEQ0065260
Catalog Number4892642
Year2010
Hours3,620 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax97,832 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information20" SPACING
120FT BOOMS
RAVEN VIPER PRO
7 BOOM SECTIONS
AGCHEM ROGATOR 1386 B120
TRIMBLE AUTOSTEER
2010
3" RELOAD
SS FOAM MARKER
OEM NOZZLE BODY
ACCUBOOM
380/90R46 ... .5" - 1.5"
520/85R38 ... .5" - 1.5"
POLY CHEM EDUCTOR
ER NOZZLES
ROTARY(5) NOZZLES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering