Ag-Chem 1194

Ag-Chem 1194

Price
72,300 USD
Year
2011
Working hours
2439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 1194
CategorySelf-propelled sprayers
Serial NumberAGCA1194TNWSE1077
Unit NumberAC7065
Catalog NumberCU4598136
Manufacturing Year2011
Hours2439 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax72,300 USD
Tax USD
Price Including Tax USD
Details
Additional Information1194 ROGATOR
MODEL 2011
ENGINE SN: JTF10263
1100 SS TANK
130 GAL TOP POLY TANK
36.5 GAL SS FOAM MARKER
5 BOOM SECTIONS
100' BOOMS
3" RELOAD
20" NOZZLE SPACING OFF CENTER
ROTARY NOZZLES
OEM NOZZLE BODY TYPE
3" FRONT RELOAD W/ CLEANOUT
POLY BOOM LINES
CAT C7 7.2L
HYDRO 7 SPEEDS
HYD TRACK ADJUST
TIRES 380/90R46 RADIAL GY
FL 28/32 FR 35/32 RL 25/32
RR 20/32
FLOATS 650/65R38 RADIAL CONTINEN
ALL 40/32
RAVEN VIPER PRO
WAAS PHOENIX 300
ACCUBOOM
Features
Additional Information1194 ROGATOR
MODEL 2011
ENGINE SN: JTF10263
1100 SS TANK
130 GAL TOP POLY TANK
36.5 GAL SS FOAM MARKER
5 BOOM SECTIONS
100' BOOMS
3" RELOAD
20" NOZZLE SPACING OFF CENTER
ROTARY NOZZLES
OEM NOZZLE BODY TYPE
3" FRONT RELOAD W/ CLEANOUT
POLY BOOM LINES
CAT C7 7.2L
HYDRO 7 SPEEDS
HYD TRACK ADJUST
TIRES 380/90R46 RADIAL GY
FL 28/32 FR 35/32 RL 25/32
RR 20/32
FLOATS 650/65R38 RADIAL CONTINEN
ALL 40/32
RAVEN VIPER PRO
WAAS PHOENIX 300
ACCUBOOM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone