Quick Search

Ag-Chem RG1100B

Ag-Chem RG1100B

Price
$201,121
Year
2017
Working hours
1,245 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Minneapolis, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem RG1100B
CategorySelf-propelled sprayers
Serial NumberAGCA1100CHNSL1146
Unit NumberEQ0064584
Catalog Number4890381
Year2017
Hours1,245 h
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax201,121 USD
Tax-
Price Including Tax-
Details
Additional informationAPPROX 1245 ENG HRS.

20" SPACING
FENDERS
CLOTH SEAT
2017
BCO
RG1100B
HYDRAULIC TRACK ADJUST
AIR DRYER
AIR RIDE CAB
3" RELOAD
TANK
B100
380/90R46 @30%
110 GALLON FAUX
ROTARY (5) NOZZLE
POLY CHEM EDUCTOR
RAVEN VIPER 4
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering