Quick Search

Ag-Chem RG1100B

Ag-Chem RG1100B

Price
$224,800
Year
2016
Working hours
1,643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Altoona, IA
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem RG1100B
CategorySelf-propelled sprayers
Serial NumberAGCA1100AGNSL1195
Unit NumberEQ0012992
Catalog Number4762390
Year2016
Hours1,643 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax224,800 USD
Tax-
Price Including Tax-
Details
Accessories
FOAM MARKERFOAM MARKER
Additional information20" SPACING
SMARTRAX
HID LIGHTS
710/70R38 TIRES @ 1"
380/90R46 TIRES @ 1"
V4
ROW CROP AND FLOAT TIRES
FRONT RELOAD
LEATHER SEAT
3" RELOAD
NORAC 5 SENSOR
RG1100B
2016 MODEL
130GAL POLY TANK
1100GAL SS TANK
ACCUBOOM
120' BOOMS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering