Quick Search

Ag-Chem RG1300B

Ag-Chem RG1300B

Price
$92,421
Year
2015
Working hours
2,601 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Willmar, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandAg-Chem RG1300B
CategorySelf-propelled sprayers
Serial NumberAGCA1300PFNS31216
Unit NumberEQ0025092
Catalog Number4886000
Year2015
Hours2,601 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax92,421 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information380/90R46 @0" -1"
ELECTRIC ROLL TARP
RG1300B
VIPER PRO
LEATHER
ACCUBOOM
AMP180
SMARTTRAX
LIGHTBAR
4WS
2015
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering