Currently 17881 machines for sale
Quick Search

Used Road and Snow Equipment for Sale

With access to thousands of machines nationwide, we can provide you with the reliable equipment you need to keep your projects on schedule. The Cat® dealer network extends across the United States, providing uninterrupted access to high-quality used snow equipment and expert support.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road and Snow Equipment
x
56 Search results for "Current filter"
Displaying: 25 - 48 Sort by: 
SnowWolf 926-950 WHEEL LOADER PLOW FUSION 12, 10,5002020
Shakopee, MN
Conditions

See Details
CAT SR118, 7,5002018
Hugo, MN
100 h Conditions

See Details
CAT SR321 HIGH FLOW, 6,7502018
Londonderry, NH
Conditionsce plate

See Details
CAT SNOWWINGBRKT, 500
Aberdeen, SD
9,999 h

See Details
140HSNOWWING, 4,000
Rapid City, SD
9,999 h

See Details
CAT 160HSNOWWING, 6,0002012
Devils Lake, ND
9,999 h

See Details
WING ADAPTER, 1,000
Dickinson, ND
9,999 h Conditions

See Details
SNOW WING REAR MOUNT, 200
Fargo, ND
9,999 h

See Details
FFC 12060, 5,4002020
Shakopee, MN
99,999 h

See Details
CAT MOTOR GRADER HYDRAULIC LIFT GROUP, 3,5002018
Shakopee, MN
500 h Conditions

See Details
US MFGRS 140MSNWGT, 500
Sioux Falls, SD
9,999 h

See Details
Falls 14HSNOWWING, 8,0002014
Bismarck, ND
9,999 h

See Details
Falls 140HFALLSSNOWWING, 7,0002014
Minot, ND
9,999 h

See Details
140H SNOW WING MOUNT, 200
Devils Lake, ND
9,999 h Conditions

See Details
Henke 140-13A SNOW WING, 19,000
Minot, ND
9,999 h

See Details
JRB 12 SNOW PLOW, 19,9862022
Milford, MA
1 h Conditions

See Details
CAT SR321, 11,9002022
Syracuse, NY
1 h Conditionsce plate

See Details
BAT WING, 5,900
Sioux Falls, SD

See Details
JRB 16FT. SECTIONAL.SNOWPLOW.JRB.416., 20,1392022
Tonawanda, NY
Conditions

See Details
LITTLE FALLS LITTLEFALLSVPLOW, 2,0002000
Shakopee, MN
1,000 h Conditions

See Details
US MFGRS HDS9200 WHEEL LOADER SNOW BLOWER, 47,500
Shakopee, MN
100 h Conditions

See Details
CAT SKID STEER LOADER SNOW PUSHER 12, 4,5002021
Sioux City, IA
25 h Conditions

See Details
CAT SR118, 8,0002020
Shakopee, MN
50 h Conditions

See Details
HLA ATTACHMENTS 8 FT. - 14 FT.4200.SERIES.SNOW.WING, 12,326
Winnipeg, MB

See Details
Show more results

Road and Snow Equipment