Quick Search

White 9924VE

White 9924VE

Price
$369,621
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER AG EQUIPMENT
Madison, MN
+1 877 931 2749
Show phone number
  • Basic information
  • Details
Basic information
BrandWhite 9924VE
Categoryplanting equipment
Serial NumberAGCW9924CMZ990002
Unit NumberEQ0030400
Catalog Number4858849
Year2021
Hours1 h
CountryUnited States
LocationMadison, MN
Pricing
Price Excluding Tax369,621 USD
Tax-
Price Including Tax-
Details
Additional information(2) SMARTFIRMERS
(22) MINI KEETONS
13" SHARKTOOTH WHEELS
1500 GALLON LIQUID FERTILIZER
24 ROWS VAPPLY
CAMSO TRACKS 30"X67"
CLEANSWEEP
FURROW FORCE
FURROW JET
PRECISION GEN 3 20/20
VSET 2W/ SPEEDTUBE
WHITE 9924VE
2021
DELTAFORCE
24R30"
CORN & BEAN PLATES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering