White 8342_DE

White 8342_DE

Price
15,050 USD
Year
2001
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWhite 8342_DE
Categoryplanting equipment
Serial NumberHK34200130
Unit NumberB18324
Catalog NumberCU4684354
Manufacturing Year2001
CountryUnited States
LocationMarshall, MO
Pricing
Price Excluding Tax15,050 USD
Tax USD
Price Including Tax USD
Details
Additional InformationOEM SEED TUBE
OEM METERING
11L-15 FIRESTONE TIRES
2 BUSHEL BOXES
CHAIN ROW UNIT DRIVE
13 ROW 15" SPACING
DRAG CHAIN TRASH WHEELS
PRESSURE SEED TUBE
WHITE 8342
12 ROW 30" SPACING OR
HYDRAULIC DRIVE
2001 MODEL YEAR
RIGID FRAME
INSECTICIDE
Features
Additional InformationOEM SEED TUBE
OEM METERING
11L-15 FIRESTONE TIRES
2 BUSHEL BOXES
CHAIN ROW UNIT DRIVE
13 ROW 15" SPACING
DRAG CHAIN TRASH WHEELS
PRESSURE SEED TUBE
WHITE 8342
12 ROW 30" SPACING OR
HYDRAULIC DRIVE
2001 MODEL YEAR
RIGID FRAME
INSECTICIDE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone