White 8222-30_DE

White 8222-30_DE

Price
42,524 USD
Year
2012
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWhite 8222-30_DE
Categoryplanting equipment
Serial NumberAGCW82220CH222190
Unit NumberB19038
Catalog NumberCU4725881
Manufacturing Year2012
CountryUnited States
LocationMinneapolis, MN
Pricing
Price Excluding Tax42,524 USD
Tax USD
Price Including Tax USD
Details
Additional informationMODEL 2012
PRESSURE SEED METER TYPE
OEM METERING UNITS
PTO PUMP 1000
WHITE 8222-30 PLANTER
12 ROW 30"
MARKERS
24 CORN DISC 12 BEAN DISC
ROW BOXES 2 BU
GROUND DRIVE
CHAIN DRIVE ROW UNITS
TRU-COUNT AIR CLUTCH
SCHAFFERT SEED FIRMERS
HIGH RATE SEED TUBES
PRECISION PLANT CLEAN SWEEP
MARTIN TRASH WHEELS
OEM GAUGE WHEELS 4.5"
14.75" OPENER MEASUREMENT
FERTILIZER LIQUID 2- 200 GAL
OEM DOWN ONLY
TIRES 9.5L-15SL .375" GY
SCHAFFERT AG XCELERATOR ELECTRIC
AGCO SM400 MONITOR
FLEX FRAME
DRAWBAR HITCH
PNEUMATIC DOWN PRESSURE
Features
Additional informationMODEL 2012
PRESSURE SEED METER TYPE
OEM METERING UNITS
PTO PUMP 1000
WHITE 8222-30 PLANTER
12 ROW 30"
MARKERS
24 CORN DISC 12 BEAN DISC
ROW BOXES 2 BU
GROUND DRIVE
CHAIN DRIVE ROW UNITS
TRU-COUNT AIR CLUTCH
SCHAFFERT SEED FIRMERS
HIGH RATE SEED TUBES
PRECISION PLANT CLEAN SWEEP
MARTIN TRASH WHEELS
OEM GAUGE WHEELS 4.5"
14.75" OPENER MEASUREMENT
FERTILIZER LIQUID 2- 200 GAL
OEM DOWN ONLY
TIRES 9.5L-15SL .375" GY
SCHAFFERT AG XCELERATOR ELECTRIC
AGCO SM400 MONITOR
FLEX FRAME
DRAWBAR HITCH
PNEUMATIC DOWN PRESSURE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone