White 9936-20

White 9936-20

Price
189,900 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandWhite 9936-20
Categoryplanting equipment
Serial NumberAGCW99360GH936102
Unit NumberB17005
Catalog NumberCU4595067
Manufacturing Year2016
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax189,900 USD
Tax USD
Price Including Tax USD
Details
Additional InformationWHITE 9936-20
2016 MODEL
36 ROW 20" SPACING
150BU. CENTRAL FILL
CORN/BEAN SEED DISCS
FLEX FRAME
18 CLUTCHES
ELECTRIC CLUTH / AUTO
HYDRAULIC DRIVE
OEM METERING UNITS
SHARK TOOTH TRASH WHEELS
15.5" TO 15.25" OPENER
RUBBER CLOSING WHEEL
PRESSURE SEED METER
PNEUMATIC DOWN PRESSURE
FLEX SHAFT ROW UNIT DRIVE
DRAWBAR HITCH
CAMOPLAST 30" TRACKS
TOPCON C3000 MONITOR
UNFOLD BOX

*Ask how this Qualifies for 0% for 36 Months*
Features
Additional InformationWHITE 9936-20
2016 MODEL
36 ROW 20" SPACING
150BU. CENTRAL FILL
CORN/BEAN SEED DISCS
FLEX FRAME
18 CLUTCHES
ELECTRIC CLUTH / AUTO
HYDRAULIC DRIVE
OEM METERING UNITS
SHARK TOOTH TRASH WHEELS
15.5" TO 15.25" OPENER
RUBBER CLOSING WHEEL
PRESSURE SEED METER
PNEUMATIC DOWN PRESSURE
FLEX SHAFT ROW UNIT DRIVE
DRAWBAR HITCH
CAMOPLAST 30" TRACKS
TOPCON C3000 MONITOR
UNFOLD BOX

*Ask how this Qualifies for 0% for 36 Months*
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone