Krause 5250

Krause 5250

Price
13,961 USD
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKrause 5250
Categoryplanting equipment
Serial Number11919
Unit NumberB16360
Catalog NumberCU4489826
Hours1 h
CountryUnited States
LocationCall For Location, IA
Pricing
Price Excluding Tax$ 13,961
Tax-
Price Including Tax-
Features
Additional InformationKrause 5250
20' Bean Drill
60 Bushel Capacity
10" Spacing
Bean Seed Discs
Si Belt Meters
Rigid Frame
Ground Drive
Markers
13" Openers
Single Press Wheel
Spring Down Pressure
Drawbar Hitch
Pro System
Lead Wavy Coulters ... 15.5"
Blockage Sensors
Rolling Baskets
Grass Seed Attachment
11lx15 Tires ... 1/2" Tread
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone