Kinze 3800

Kinze 3800

Price
49,531 USD
Year
2008
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKinze 3800
Categoryplanting equipment
Serial Number755328
Unit NumberB17586
Catalog NumberCU4574402
Manufacturing Year2008
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 49,531
Tax-
Price Including Tax-
Details
Additional InformationKINZIE 3800 PLANTER
MODEL 2008
24 ROW 30"
CENTRAL FILL 90BU
CORN SEED DISCS
FLEX FRAME
SHUT OFF CLUTCHES 8(EVERY 3ROWS
AIR CLUTCH
HYDRAULIC DRIVE
PRECISION METERING UNITS
FERTILIZER LIQUID 500 GAL TANK
ELECTRIC PUMP TOTALLY TUBULAR
DELIVERY FOR STARTER
TRASH WHEELS
PTO PUMP 1000
MARKERS
OPENER MEASUREMENT 14.5"
CLOSING WHEEL SOLID RUBBER
SPEED METER VACUUM
CHAIN DRIVE ROW UNIT
2 OR 3PT HITCH TYPE
TIRES MAINFRAME 445/50R22.5
BRIDGESTONE 50%
TIRES WINGS 7.5-20SL DUNLOPTITAN
20%
MONITOR AG LEADER INSIGHT
WAAS
Features
Additional InformationKINZIE 3800 PLANTER
MODEL 2008
24 ROW 30"
CENTRAL FILL 90BU
CORN SEED DISCS
FLEX FRAME
SHUT OFF CLUTCHES 8(EVERY 3ROWS
AIR CLUTCH
HYDRAULIC DRIVE
PRECISION METERING UNITS
FERTILIZER LIQUID 500 GAL TANK
ELECTRIC PUMP TOTALLY TUBULAR
DELIVERY FOR STARTER
TRASH WHEELS
PTO PUMP 1000
MARKERS
OPENER MEASUREMENT 14.5"
CLOSING WHEEL SOLID RUBBER
SPEED METER VACUUM
CHAIN DRIVE ROW UNIT
2 OR 3PT HITCH TYPE
TIRES MAINFRAME 445/50R22.5
BRIDGESTONE 50%
TIRES WINGS 7.5-20SL DUNLOPTITAN
20%
MONITOR AG LEADER INSIGHT
WAAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources