Kinze 3600

Kinze 3600

Price
47,731 USD
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKinze 3600
Categoryplanting equipment
Serial Number614203
Unit NumberB17685
Catalog NumberCU4583006
CountryUnited States
LocationSioux City, IA
Pricing
Price Excluding Tax$ 47,731
Tax-
Price Including Tax-
Details
Additional InformationKINZIE 3600 PLANTER
16 ROW 30"
ROW BOXES 3 BU
CORN & BEAN DISCS
RIGID FRAME
CLUTCHES 1
GROUND DRIVE
METERING UNITS VSET CLASSIC
VACUM SEED METER TYPE
OEM SEED TUBES
TRASH WHEELS YETTER PIN ADJUST
OPENER MEASUREMENT 15.25"
OEM GAUGE WHEELS
CLOSING WHEEL TYPE STD 2 RUBBER
DOWN PRESSURE TYPE HD SPRING
MARKERS
DRAWBAR HITCH
LIQUID FERTILIZER
IN FURROW DRIP TUBE
TIRES 255/70R22.5 FS&MICHELEN
MAINFRAME 30% WINGS 20%
TRIMBLE FMX
Features
Additional InformationKINZIE 3600 PLANTER
16 ROW 30"
ROW BOXES 3 BU
CORN & BEAN DISCS
RIGID FRAME
CLUTCHES 1
GROUND DRIVE
METERING UNITS VSET CLASSIC
VACUM SEED METER TYPE
OEM SEED TUBES
TRASH WHEELS YETTER PIN ADJUST
OPENER MEASUREMENT 15.25"
OEM GAUGE WHEELS
CLOSING WHEEL TYPE STD 2 RUBBER
DOWN PRESSURE TYPE HD SPRING
MARKERS
DRAWBAR HITCH
LIQUID FERTILIZER
IN FURROW DRIP TUBE
TIRES 255/70R22.5 FS&MICHELEN
MAINFRAME 30% WINGS 20%
TRIMBLE FMX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources