John Deere & CO. 1770NT

John Deere & CO. 1770NT

Price
83,641 USD
Year
2013
Working hours
999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 1770NT
Categoryplanting equipment
Serial Number1A01770PCDM750840
Unit NumberB16868
Catalog NumberCU4503072
Manufacturing Year2013
Hours999 h
CountryUnited States
LocationDodgeville, WI
Pricing
Price Excluding Tax$ 83,641
Tax-
Price Including Tax-
Features
Additional InformationJohn Deere 1770nt Planter
16 Row 30"
Central Fill
Corn Bean Discs
Flex Frame
16 Clutches
Electric Clutch
Hydraulic Drive
Liquid Fertilizer 500 Gallon
Yetter 1600 Gallon Cart 4ws
W/strainer Buumblebee Hoses
Dawn Curve Tine Closing Wheel
Pneumatic Down Pressure
Flex Shaft Row Unit Drive
2-3 Pt Hitch Type
No Monitor
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone