John Deere & CO. 1770NT

John Deere & CO. 1770NT

Price
70,614 USD
Year
2007
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 1770NT
Categoryplanting equipment
Serial NumberA01770E720147
Unit NumberB16773
Catalog NumberCU4497008
Manufacturing Year2007
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 70,614
Tax-
Price Including Tax-
Features
Additional InformationJd 1770nt Planter
Model 2007
24 Row 30"
Central Fill 50 Bu
Corn & Bean Seed Disc
Flex Frame Planter
Tru Count Clutches On Each Row
Tru Count Air Clutch
Hydraulic Drive
Precision E Sets Metering Units
Liquid Fertilizer
Yetter Shark Tooth Pin Adjust
Trash Wheels
Markers
14.5" Opener Measurement
One Angle Rubber Others Crumbler
Closing Wheel
Insecticide Amvac Smartbox
Vacuum Seed Meter Style
Pneumatic Down Preesure
Row Unit Drive Flex Shaft
2 Or 3 Pt Hitch Type
Tires 11-22.5 Main 10/32nds
Tires Wings 15/32nds
Set Up For Trimble Fmx
Trimble Fmx
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone