Challenger 9936-20

Challenger 9936-20

Price
216,011 USD
Year
2016
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 9936-20
Categoryplanting equipment
Serial NumberAGCW99360GH936102
Unit NumberB17005
Catalog NumberCU4518505
Manufacturing Year2016
CountryUnited States
LocationCall For Location, MN
Pricing
Price Excluding Tax$ 216,011
Tax-
Price Including Tax-
Features
Additional InformationWhite 9936-20
2016 Model
36 Row 20" Spacing
150bu. Central Fill
Corn/bean Seed Discs
Flex Frame
18 Clutches
Electric Cluth / Auto
Hydraulic Drive
Oem Metering Units
1500gal Liquid Fertilizer
Shark Tooth Trash Wheels
15.5" To 15.25" Opener
Rubber Closing Wheel
Pressure Seed Meter
Pneumatic Down Pressure
Flex Shaft Row Unit Drive
Drawbar Hitch
Camoplast 30" Tracks
Topcon C3000 Monitor
Unfold Box
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone