Challenger 8524

Challenger 8524

Price
35,030 USD
Year
2007
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 8524
Categoryplanting equipment
Serial NumberHS52400104
Unit NumberB15973
Catalog NumberCU4440061
Manufacturing Year2007
Hours1 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$ 35,030
Tax-
Price Including Tax-
Features
Additional InformationWhite 8524 Planter
2007 Model
24 Row 30"
90bu Central Fill
Corn & Bean Seed Discs
Flex Frame
24 Clutches
Air Clutch
Hydraulic Drive
Oem Metering Wheels
Yetter Shark Tooth Trash Wheels
Markers
Curve Tine Closing Wheel
14 3/4 - 14 7/8 Opener
Pressure Seed Meter
Hd Spring Down Pressure
Chain Row Unit Drive
Drawbar Hitch
31x13.5x15 Galaxy Tires @ 1/2"
Trimble Ready
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone