Challenger 8524

Challenger 8524

Price
28,903 USD
Year
2008
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChallenger 8524
Categoryplanting equipment
Serial NumberHT52400164
Unit NumberB15483
Catalog NumberCU4440133
Manufacturing Year2008
Hours1 h
CountryUnited States
LocationMason City, IA
Pricing
Price Excluding Tax$ 28,903
Tax-
Price Including Tax-
Features
Additional InformationWhite 8524-30
2008 Model Year
24 Row 30" Spacing
Center Fill 45 U X 2
Hydraulic Drive
800 Gallon Liquid Fertilizer
Trash Wheels
Markers
14" - 14.5" Openers
Single Closer on Outside 16 Rows
Double Closer on Inside 8 Rows
Electric Pump
Chain Drive
Hd Spring Down Pressure
Drawbar Mount
Agco Gta Monitor
Firestone 31x13.5-15 @ .5"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone