X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 26949 machines for sale
Current filter
Category
Agriculture
x
Brand
New Holland
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Dealer
+
Features
+

New Holland agriculture

Get an email alert when new equipment matching "Current filter" will be added

49 Search results for "Current filter"
Displaying: 1 - 12 Sort by:   ads/page
New Holland 1049, 21,000 USDhay equipment
Lamar, CO, US
Year: 1970, Working hours: 2935 h
WAGNER EQUIPMENT CO
New Holland CR9040, 95,000 USDcombines
Upper Sandusky, OH, US
Year: 2008, Working hours: 1772 h
OHIO CAT

2 wheel drivechoppergrain loss monitor
New Holland T8050, 61,850 USDtractors
Sheldon, IA, US
Year: 2009, Working hours: 7175 h
ZIEGLER AG EQUIPMENT
New Holland WKMASTER37, 14,500 USDtractors
SC, US
Year: 2016, Working hours: 8 h
BLANCHARD MACHINERY CO.
New Holland SPX4410, 58,941 USDsprayer
Mason City, IA, US
Year: 2006, Working hours: 3585 h
ZIEGLER AG EQUIPMENT
New Holland 74C, 12,500 USDcombines
Upper Sandusky, OH, US
Year: 2005
OHIO CAT

auto reel speed
New Holland 98C, 19,500 USDcombines
Upper Sandusky, OH, US
Year: 2005
OHIO CAT
New Holland SPX3320, 70,100 USDsprayer
Dodgeville, WI, US
Year: 2008, Working hours: 3487 h
ZIEGLER AG EQUIPMENT
New Holland 575, 7,500 USDhay equipment
CO, US
Year: 1994
WAGNER EQUIPMENT CO
New Holland CR9060, 103,251 USDcombines
Fort Dodge, IA, US
Year: 2010, Working hours: 2028 h
ZIEGLER AG EQUIPMENT
New Holland 1020-25, 4,500 USDcombines
Millersburg, OH, US
OHIO CAT

auto reel speed
New Holland 313, 28,650 USDhay equipment
Maryville, MO, US
Year: 2014
ZIEGLER AG EQUIPMENT
 
Compare products