2021 [Other] BRUSH WOLF 60X XP BRUSH CUTTER For Sale - 12,500 USD | Cat Used
Quick Search

BRUSH WOLF 60X XP BRUSH CUTTER

Construction and Mining Equipment BRUSH WOLF 60X XP BRUSH CUTTER

Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Batavia, NY
+1 7747376569
Show phone number
Basic information
Brand BRUSH WOLF 60X XP BRUSH CUTTER
Milton CAT
Categorymower
Serial Number00321
Unit NumberEQ244289
Catalog Number10179254
Year2021
Hours1 h
CountryUnited States
LocationBATAVIA, United States
Pricing
Price Excluding Tax12,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information3 BLADE CARRIER
60 INCH CUTTING WIDTH
BRUSHWOLF 60X XP BRUSH CUTTER
CONNECTING LINES INCLUDED
HYDRAULIC FLOW RANGE 33-45 GPM
M318F PIN LOCK BRACKET INSTALLED
MAX CUTTING DIAMETER: 10 INCHES
OVERALL LENGTH: 74.5"
OVERALL WIDTH: 72.25"
SOLD AS IS
TIP SPEED: 12,200-16,600FT/MIN
WEIGHT: 1,720 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering