New Holland TITAN3530

New Holland TITAN3530

Price
129,930 USD
Year
2012
Working hours
2,126 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN3530
CategoryMineral spreaders
Serial NumberYCT032437
Unit NumberAC6019
Catalog NumberCU4459304
Manufacturing Year2012
Hours2126 h
CountryUnited States
LocationCrookston, MN
Pricing
Price Excluding Tax$ 129,930
Tax-
Price Including Tax-
Features
Additional InformationCase Titan 3530
2012 Year
Flexair 810
Case Ih Fpt 8.7lt
Allison 300 Automatic 6 Speeds
Axle Tech Prc 674 2 Speed
Flexair 3 Bin 171-125-50
70 Ft Boom
3 Augers And Twin Belts
70 Gal Poly Foam Marker
Granular Bins
Electric Roll Tarp
Tires 1000/50r25 Front Radial
Michelin 50%
Rear 1050/50r32 Radial Michelin
75%
Case Viper Pro
Trimble Cfx750
Trimble Autopilot
Trimble Auxillary To Cfx
Raven Accuboom
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone