New Holland TITAN4520

New Holland TITAN4520

Price
68,873 USD
Year
2010
Working hours
4072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN4520
CategoryMineral spreaders
Serial NumberYBTC31201
Unit NumberAC6997
Catalog NumberCU4576573
Manufacturing Year2010
Hours4072 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 68,873
Tax-
Price Including Tax-
Details
Additional InformationCASE IH TITAN 4520
YEAR 2010
SPINNER SPREADER
CUMMINS 365 HP ENGINE
6 SPEED ALLISON TRANSMISSION
AXLE TECH
AIR SHIFT PTO
CLOTH SEAT
NL L4000 G4 304 SS 14' 4 BIN
BELT OVER CHAIN W/CHAIN OILER
GRANULAR BINS
ELECTRIC ROLL TARP
GY 750/50R26 @ 50%
MICHELIN 1050/50R32 @ 30%
VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
Features
Additional InformationCASE IH TITAN 4520
YEAR 2010
SPINNER SPREADER
CUMMINS 365 HP ENGINE
6 SPEED ALLISON TRANSMISSION
AXLE TECH
AIR SHIFT PTO
CLOTH SEAT
NL L4000 G4 304 SS 14' 4 BIN
BELT OVER CHAIN W/CHAIN OILER
GRANULAR BINS
ELECTRIC ROLL TARP
GY 750/50R26 @ 50%
MICHELIN 1050/50R32 @ 30%
VIPER PRO
PHOENIX 300
RAVEN SMART TRAXX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources