New Holland TITAN4520

New Holland TITAN4520

Price
68,425 USD
Year
2009
Working hours
2,991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN4520
CategoryMineral spreaders
Serial NumberY8T024466
Unit NumberAC6541
Catalog NumberCU4407306
Manufacturing Year2009
Hours2991 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 68,425
Tax-
Price Including Tax-
Features
Additional InformationCase IH Titan 4520
2009 model
CNH 8.9L engine
Allison auto transmission
Axletec drive axle
Cloth seat
Flx air 810 split bin
Auger
Electric roll tarp
750/45r26.5 alliance ... .5" tread
1050/50r32 michelin ... 1.25"
Raven 4600
Waas
Ag leader ez steer
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone