New Holland TITAN4530

New Holland TITAN4530

Price
135,661 USD
Year
2015
Working hours
1,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN4530
CategoryMineral spreaders
Serial NumberYET040828
Unit NumberAC6576
Catalog NumberCU4420779
Manufacturing Year2015
Hours1292 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 135,661
Tax-
Price Including Tax-
Features
Additional InformationCase ih titan 4530
2015 model
Case ih 8.7 - 400hp
Allison automatic transmission
Axle tec 2 speed drive axle
Cloth seat
810 flex air single bin
Auger and belt
30gal foam marker - poly tank
Electric roll tarp
750/50r26 michelin @ 1/2 - 1"
1050/50r32 michelin @ 3/4 - 1"
Raven viper pro
Trimble 500 receiver
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone