New Holland TITAN4530

New Holland TITAN4530

Price
108,742 USD
Year
2014
Working hours
2,375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN4530
CategoryMineral spreaders
Serial NumberYET039106
Unit NumberAC6868
Catalog NumberCU4525433
Manufacturing Year2014
Hours2375 h
CountryUnited States
LocationAtlantic, IA
Pricing
Price Excluding Tax$ 108,742
Tax-
Price Including Tax-
Features
Additional InformationCase Titan4530
Model 2014
Case 8.7l W/ Def
Allison 3000 Rds Auto 6 Speeds
Axletech Prc 674 2 Speed
Leather Seat
Case 810 Flexair 2 Bins+granular
Bins 70' Boom
26.5 Inch Epdm Conveyor Belts
Granular Bins
Electric Roll Tarp
Tires Front 750/50r26 Radial Gy
50%
Rear 73x44-32 Bias 16 Ply Fs
85%
Raven Viper Pro
Phoenix 200 Waas
Raven Smartrax
Rgl600ic In Cab
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone