New Holland TITAN3030

New Holland TITAN3030

Price
85,055 USD
Year
2014
Working hours
4,389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandNew Holland TITAN3030
CategoryMineral spreaders
Serial NumberYDT036662
Unit NumberAC6681
Catalog NumberCU4502091
Manufacturing Year2014
Hours4389 h
CountryUnited States
LocationFort Dodge, IA
Pricing
Price Excluding Tax$ 85,055
Tax-
Price Including Tax-
Features
Additional InformationCase Ih Titan 3030
2014 Model
Cummins Engine
Powershift Transmission
Cloth Seat
Lg4000 W/ Multapplier 304ss
Belt Over Chain
Ss Foam Marker
Combo Unit
1800gal Liquid System
Dry Boom
60/80 Booms
60" Nozzle Spacing
Single Body Nozzles
End Row Nozzles
Ss Chemical Eductor
1000/50r25 Gdy Tires ... 1.88-2"
Raven Viper Pro
Waas
Smartrax
Rgl600
Auto Section Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone