Ag-Chem TG9300

Ag-Chem TG9300

Price
84,850 USD
Year
2012
Working hours
3,180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300CCNSF1026
Unit NumberAC6565
Catalog NumberCU4419859
Manufacturing Year2012
Hours3180 h
CountryUnited States
LocationRochester, MN
Pricing
Price Excluding Tax$ 84,850
Tax-
Price Including Tax-
Features
Additional Informationyear 2012
cat c13, 425 hp engine
cloth seat
soilection 4 bin
chain
granular bins
michelin 1050/r32 frt ... .84"
gy 1050/50r32 rears ... 2.125"
raven falcon 2
waas
trimble cfx-750
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone