Ag-Chem TG9300

Ag-Chem TG9300

Price
167,500 USD
Year
2013
Working hours
2,157 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem TG9300
CategoryMineral spreaders
Serial NumberAGCA9300CDNS21084
Unit NumberAC#6568
Catalog NumberCU4419487
Manufacturing Year2013
Hours2157 h
CountryUnited States
LocationJackson, MN
Pricing
Price Excluding Tax$ 167,500
Tax-
Price Including Tax-
Features
Additional Information3 Wheeler
Powershift Transmission
Tag Axle
Cloth Seat
Amp2
Chain Driven
Foam Marker
Ganular Bins
Electric Roll Tarp
1050/50r32 Alliance Front ... 1.3"
1050/50r32 Alliance Rear ... 1.75"
Raven Viper Pro
Raven Smarttrax
Lightbar
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone