Ag-Chem 9203

Ag-Chem 9203

Price
24,900 USD
Year
2006
Working hours
5,924 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 9203
CategoryMineral spreaders
Serial Number923010106
Unit NumberAC6524
Catalog NumberCU4403174
Manufacturing Year2006
Hours5924 h
CountryUnited States
LocationSt. Cloud, MN
Pricing
Price Excluding Tax$ 24,900
Tax-
Price Including Tax-
Features
Additional InformationTerragator 9203
Year 2006
Amp 2 plus granular
Cat c13 425 hp engine
16 speed powershift transmission
Rockwell drive axle
Cloth seat
Chain
55g ss foam marker
Granualr bins
Electric roll tarp
Michelin 1050/50r32
All 3 tires @ 1"
Raven viper pro
Trimble 500
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone