Ag-Chem 9103

Ag-Chem 9103

Price
23,400 USD
Year
2002
Working hours
3,643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 9103
CategoryMineral spreaders
Serial Number93011502
Unit NumberAC6584
Catalog NumberCU4425906
Manufacturing Year2002
Hours3643 h
CountryUnited States
LocationFergus Falls, MN
Pricing
Price Excluding Tax$ 23,400
Tax-
Price Including Tax-
Features
Additional InformationSALE

terragator 9103
model 2002
pneumatic spreader
cat 3176c
eaton torq boost hybrid 18 speed
rockwell drive axle
air speader single bin 330cu ft
single ss apron chain
60 gallon ss foam marker
electric roll tarp
tires 77-44-32 bias gy
front 50% rears 5%
raven 661 nvm
raven 310
raven rgl600
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone