Ag-Chem 8204

Ag-Chem 8204

Price
On Request
Year
2009
Working hours
3,893 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8204
CategoryMineral spreaders
Serial NumberAGCA8204CNT001053
Unit Number19X00067
Catalog NumberCU4477608
Manufacturing Year2009
Hours3893 h
CountryUnited States
LocationGreybull, WY
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AM FM RADIOAM FM RADIO
2 WHEEL DRIVE2 WHEEL DRIVE
Conditions
Good
Fair
Poor
  • general condition
general condition
  • PoorNot able to get engine started at 33 degree air temp- rolled over but would not fire.
  • Not able to operate and test brakes, trans, etc due to poor cold starting ability. Trans pinion seal wet.
  • Standard paint fade and surface rust in typical fertilizer application areas- no damage. Decals peeling off.
  • Unit= 101- Bed tarp system- Air Max 1000 dry application- booms- Raven controls-AC- power shift/ Cat power.
  • New main spreader chains- drive shaft- bearings- gear box- sproketts and rollers- alternator and control box ( approx $20K)
  • Fronts are poor- bald Michelin 750/50R26 size and rears are Alliance brand 1050/50R32 runouts with tread bar cupping.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 9800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone