Ag-Chem 8104

Ag-Chem 8104

Price
27,900 USD
Year
1999
Working hours
6,120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandAg-Chem 8104
CategoryMineral spreaders
Serial Number84011699
Unit NumberAC6589
Catalog NumberCU4427411
Manufacturing Year1999
Hours6120 h
CountryUnited States
LocationMankato, MN
Pricing
Price Excluding Tax$ 27,900
Tax-
Price Including Tax-
Features
Additional InformationSALE

terragator 8104
1999 model
pneumatic spreader
4 wheeler
powershift transmission
soilection 2 bin
chain drive
foam marker-plumbing not complet
granular bins
electric roll tarp-not hooked up
dry booms
30' boms
42" nozzle spacing
48x31-20 gdy/prime x @ 40%
raven viper pro
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER AG EQUIPMENTSee InventorySelect contact
Used Sales
Telephone:+1 888 547 7138
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone